SLAZ255AB October   2012  – August 2021 MSP430F5217

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
    3.     11
  6.   12
    1.     13
    2.     14
    3.     15
    4.     16
    5.     17
    6.     18
    7.     19
    8.     20
    9.     21
    10.     22
    11.     23
    12.     24
    13.     25
    14.     26
    15.     27
    16.     28
    17.     29
    18.     30
    19.     31
    20.     32
    21.     33
    22.     34
    23.     35
    24.     36
    25.     37
    26.     38
    27.     39
    28.     40
    29.     41
    30.     42
    31.     43
    32.     44
    33.     45
    34.     46
    35.     47
    36.     48
    37.     49
    38.     50
    39.     51
    40.     52
  7.   53

BSL11

BSL Module

Category

Software in ROM

Function

P1.0 is set to output high after BSL starts.

Description

When the BSL is invoked, P1.0 is set to output driven high.

Workaround

Do not ground P1.0 if the BSL is used.

Note: A high P1.0 during BSL invoke should not pose any risk to the circuit design. An updated version of the BSL can be programmed to circumvent this issue.