SLAZ281AA October 2012 – May 2021 MSP430F5419
ADC Module
Functional
ADC12ENC is not working correctly
Resetting the ADC12ENC bit during an active conversion or within a sequence can lead to an invalid result for both the current and next ADC12 conversions. Subsequent ADC12 conversions are valid.
Resetting the ADC12ENC bit during an active conversion or within a sequence should be avoided. If the ADC12ENC bit is reset during an active conversion, this and the next conversion result should be discarded.