SLAZ281AA October 2012 – May 2021 MSP430F5419
FLASH Module
Functional
Read disturb due to PMM level < 2
Flash access with default PMMCOREV settings (PMMCOREVx = 00) or PMM level 1 (PMMCOREVx = 01) is not reliable over the full operating range of the device and is not recommended.
None.
Note: The default PMM setting has been modified to PMM level 2. The affected registers and the new default register settings are shown below. The PMM level setting should not be changed in application code.
PMMCTL0 = 0x02
SVSMHCTL = 0x4602
SVSMLCTL = 0x4602