SLAZ281AA October 2012 – May 2021 MSP430F5419
SYS Module
Functional
CPU skips execution of one additional instruction after returning from an SNMI ISR and before servicing a pending IRQ.
If an IRQ is activated during a SNMI ISR, after leaving the SNMI ISR, the CPU services the IRQ ISR immediately without first returning to the main program or the previously running ISR to execute one additional instruction (as defined in the SYS chapter of the device user's guide).
None.