SLAZ485AD December   2012  – May 2021 MSP430F6748

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  AUXPMM1
    6. 6.6  AUXPMM2
    7. 6.7  BSL7
    8. 6.8  BSL14
    9. 6.9  COMP10
    10. 6.10 CPU21
    11. 6.11 CPU22
    12. 6.12 CPU36
    13. 6.13 CPU37
    14. 6.14 CPU40
    15. 6.15 CPU46
    16. 6.16 CPU47
    17. 6.17 DMA4
    18. 6.18 DMA7
    19. 6.19 DMA9
    20. 6.20 DMA10
    21. 6.21 EEM17
    22. 6.22 EEM19
    23. 6.23 EEM23
    24. 6.24 JTAG26
    25. 6.25 JTAG27
    26. 6.26 LCDB6
    27. 6.27 PMM11
    28. 6.28 PMM12
    29. 6.29 PMM14
    30. 6.30 PMM15
    31. 6.31 PMM18
    32. 6.32 PMM20
    33. 6.33 PMM26
    34. 6.34 PORT15
    35. 6.35 PORT19
    36. 6.36 PORT26
    37. 6.37 RTC8
    38. 6.38 SD3
    39. 6.39 SYS16
    40. 6.40 UCS11
    41. 6.41 USCI36
    42. 6.42 USCI37
    43. 6.43 USCI41
    44. 6.44 USCI42
    45. 6.45 USCI47
    46. 6.46 USCI50
  7. 7Revision History

PMM26

PMM Module

Category

Functional

Function

Device lock-up if RST pin pulled low during write to SVSMHCTL or SVSMLCTL

Description

Device results in lock-up condition under one of the two scenarios below:

1) If RST pin is pulled low during write access to SVSMHCTL, with the RST/NMI pin is configured to reset function and is pulled low (reset event) the device will stop code execution and is continuously held in reset state. RST pin is no longer functional. The only way to come out of the lock-up situation is a power cycle.  

OR

2) If RST pin is pulled low during write access to SVSMLCTL and only if the code that checks for SVSMLDLYIFG==1 is implemented without a timeout. The device will be stuck in the polling loop polling since SVSMLDLYIFG will never be cleared.

Workaround

Follow the sequence below to prevent the lock-up for both use cases:
1) Disable RST pin reset function and switch to NMI before access SVSMHCTL or SVSMLCTL.
then
2) Activate NMI interrupt and handle reset events in this time by SW (optional if reset functionality required during access SVSMHCTL or SVSMLCTL)
then
3) Enable RST pin reset function after access to SVSMHCTL or SVSMLCTL

To prevent lock-up caused by use case #2 a timeout for the SVSMLDLYIFG flag check should be implemented to 300us.