SLAZ522AA August 2014 – August 2021 MSP430FR6887
USCI Module
Functional
UART asserts UCTXCPTIFG after each byte in multi-byte transmission
UCTXCPTIFG flag is triggered at the last stop bit of every UART byte transmission, independently of an empty buffer, when transmitting multiple byte sequences via UART. The erroneous UART behavior occurs with and without DMA transfer.
None.