SLAZ587V January 2014 – May 2021 MSP430F6769A
EEM Module
Debug
DMA may corrupt data in debug mode
When the DMA is enabled and the device is in debug mode, the data written by the DMA may be corrupted when a breakpoint is hit or when the debug session is halted.
This erratum has been addressed in MSPDebugStack version 3.5.0.1. It is also available in released IDE EW430 IAR version 6.30.3 and CCS version 6.1.1 or newer.
If using an earlier version of either IDE or MSPDebugStack, do not halt or use breakpoints during a DMA transfer.