SLAZ613AA August 2014 – August 2021 MSP430FR6877
TA Module
Functional
Timer A0 output toggles upon entry into LPM3/LPM4
If the output unit on Timer A0 is enabled for any of the capture/compare blocks and the device enter LPM3 or LPM4, the Timer A0 output toggles. If the Timer A0 output was high, it goes low upon LPM3/4 entry and if the Timer A0 output was low, it goes high upon LPM3/4 entry.
None. This issue impacts Timer A0 only, all other instances of Timer A operate as specified.