SLAZ742A July   2023  – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  BSL_ERR_01
    4. 6.4  COMP_ERR_02
    5. 6.5  COMP_ERR_03
    6. 6.6  CPU_ERR_01
    7. 6.7  GPIO_ERR_01
    8. 6.8  I2C_ERR_01
    9. 6.9  I2C_ERR_02
    10. 6.10 I2C_ERR_03
    11. 6.11 PWREN_ERR_01
    12. 6.12 RTC_ERR_01
    13. 6.13 SPI_ERR_01
    14. 6.14 SPI_ERR_02
    15. 6.15 SYSOSC_ERR_01
    16. 6.16 TIMER_ERR_01
    17. 6.17 VREF_ERR_01
    18. 6.18 WWDT_ERR_01
    19. 6.19 WWDT_ERR_02
  9. 7Revision History

SPI_ERR_02

SPI Clock and data bytes after wake-up from low power mode (LPM) are missed

Revisions Affected

B

Details

After device wake-up from a low power state, the SPI module may not properly propagate the first few clock cycles and data bits of the first byte sent out.

Workaround

To ensure SPI data integrity after a wakeup, use the following sequence when entering and exiting LPMs:

  • Disable SPI module
  • Wait for Interrupt(WFI)- enter LPM
  • Wake up from LPM (any source).
  • Enable the SPI module.