SLAZ742A July   2023  – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  BSL_ERR_01
    4. 6.4  COMP_ERR_02
    5. 6.5  COMP_ERR_03
    6. 6.6  CPU_ERR_01
    7. 6.7  GPIO_ERR_01
    8. 6.8  I2C_ERR_01
    9. 6.9  I2C_ERR_02
    10. 6.10 I2C_ERR_03
    11. 6.11 PWREN_ERR_01
    12. 6.12 RTC_ERR_01
    13. 6.13 SPI_ERR_01
    14. 6.14 SPI_ERR_02
    15. 6.15 SYSOSC_ERR_01
    16. 6.16 TIMER_ERR_01
    17. 6.17 VREF_ERR_01
    18. 6.18 WWDT_ERR_01
    19. 6.19 WWDT_ERR_02
  9. 7Revision History

COMP_ERR_02

COMP output toggles when DACCODEx is used for hysteresis

Revisions Affected

B

Details

IF using the 8-bit DAC within the COMP module as an input to the COMP,

AND DAC output switches between values placed in DACCODEx,

THEN the COMP output toggles as if immediately crossing the new reference point.

This can happen regardless of the setting of the COMPx.CTL2.DACCTL bit.

This is most commonly seen in applications that utilize the two DACCODEx codes for custom or asymmetrical hysteresis for the COMP module.

Workaround

Utilize the established hysteresis values provided in COMPx.XTL1.HYST register bits.