SLIU002A September 2008 – October 2022 TPIC74100-Q1
COUNT | REF DES | DESCRIPTION | SIZE | MFR | PART NO. |
---|---|---|---|---|---|
2 | C1, C2 | Capacitor, ceramic, 4.7nF, 50V, 10% | 0603 | muRata | GRM188R71H472KA01B |
1 | C3 | Capacitor, ceramic, 470nF, 16V, 10% | 0603 | muRata | GRM188R71C474KA88B |
2 | C4, C7 | Capacitor, ceramic, 100nF, 16V, 10% | 0603 | muRata | GRM188R71C104KA01J |
1 | C5 | Capacitor, ceramic, 100nF, 50V, 10% | 1206 | muRata | GCM319R71H104KA37B |
1 | C6 | Capacitor, electrolytic, 470uF, 50V, 10% | 10mm | Panasonic | EEU-FC1H471L |
1 | C8 | Capacitor, tantalum, 47uF, 16V, 20% | 6032 | Kyocera AVX | TPSD476K016T0100V |
1 | C9 | Capacitor, ceramic, 1uF, 16V, 10% | 0603 | muRata | GRM188R71C105KA12B |
1 | C10 | Capacitor, ceramic, 10nF, 16V, 10% | 0603 | muRata | GRM188R71C103KA01B |
2 | D1, D2 | Diode, Schottky, 3A, 100V | SMC | IR | 30BQ100 |
5 | J1, J2, J3, J4, J5 | Test point, 42-mil | 0.042 | Std | Std |
5 | JP1, JP2, JP3, JP4, JP5 | Header, 3-pin, 100-mil spacing, (36-pin strip) | 0.100 x 3 | Sullins | PTC36CAAN |
1 | JP6 | Header, 2-pin, 100-mil spacing, (36-pin strip) | 0.100 x 2 | Sullins | PTC36CAAN |
2 | L1, L2 | Inductor, SMT, 33-uH, 4.34, 54.9-mΩ | 12.3mm x 12.3mm | Coilcraft | MSS1260T-333 |
1 | R1 | Resistor, chip, 12.1-kΩ, 1/16W, 1% | 0603 | Std | Std |
1 | R2 | Resistor, chip, 68.1-kΩ, 1/16W, 1% | 0603 | Std | Std |
2 | R3, R4 | Resistor, chip, 20-kΩ, 1/16W, 1% | 0603 | Std | Std |
1 | R5 | Resistor, chip, 33.2-kΩ, 1/16W, 1% | 0603 | Std | Std |
1 | U1 | IC, TPIC74100QPWPRQ1 | TI | TPIC74100QPWP |