SLLA497 September 2020 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 4-1 compares and summarizes the previously-discussed DC/DC topologies.
LLC Converter | Phase-shifted Full Bridge (PSFB) | Dual Active Bridge (DAB) | DAB in CLLC Mode | |
---|---|---|---|---|
Peak device stress on primary and secondary side | High | Mild low | Lowest | High |
Transformer KVA rating | High | Medium | Low | High |
Power output to transformer KVA rating | Low | Medium | High | Medium |
Input and output capacitor RMS currents | High | Medium | Low | High |
Operation | Unidirectional | Unidirectional | Bidirectional | Bidirectional |
Conduction losses | High | Medium | Lowest | Medium |
Turn ON switching loss | ZVS | ZVS | ZVS | ZVS |
Turn OFF switching loss | Low (ZCS) | High | High (device turn off at peak leakage inductor current value) | Low (primary side turn off decided by magnetizing inductor current, secondary side turn off is zero due to ZCS) |
Total losses | Low | Higher | Medium | Low |
Control complexity | Moderate | Very simple | Simple to complex | Moderate |
Wide Battery Voltage, Fixed Bus Voltage | No, needs additional DC/DC stage | Yes (with reduced efficiency) | Yes (with reduced efficiency) | Limited range |
Paralleling Modules | Intensive | Easy | Easy | Intensive |
Switching Frequency | Fixed/ High (Si /SiC) | High | High | Very High |