SLLA649 August 2024 TUSB1021-Q1 , TUSB521-Q1
The TUSB521-Q1 and TUSB1021-Q1 are linear redrivers with 1:2 DeMUX or 2:1 MUX function for USB Type-C® applications at rates of 5Gbps and 10Gbps respectively. The TUSB521-Q1 and TUSB1021-Q1 is intended to reside between a Host and a USB Type-C® receptacle or between a USB device and a USB Type-C® receptacle. This schematic checklist provides a brief explanation of each device pin and the recommended configuration of the device pin for default operation. Use this information to check the connectivity for each TUSB521-Q1 or TUSB1021-Q1 on a system schematic.
This document aids the design at the system level for general applications. This document should not be the only resource used. In addition to this list, customers are advised to use the information in the TUSB521-Q1 or TUSB1021-Q1 data sheet, TUSB521Q1-EVM or TUSB1021Q1-EVM User's Guide and associated documents to gain a full understanding of device functionality. Project collateral discussed in this application note can be downloaded from the this link.
USB Type-C® is a registered trademark of USB Implementers Forum.
All trademarks are the property of their respective owners.