SLLA656 November 2024 TUSB1021-Q1 , TUSB521-Q1
FR4 PCB Trace Length (Inches) | Loss at 2.5GHz (dB) |
---|---|
1 | 0.5 |
2 | 1 |
3 | 1.5 |
4 | 2 |
5 | 2.5 |
6 | 2.9 |
7 | 3.4 |
8 | 3.9 |
9 | 4.4 |
10 | 4.9 |
11 | 5.4 |
12 | 5.9 |
13 | 6.4 |
14 | 6.9 |
EQUALIZATION SETTING # |
RX1 and RX2 PORTS | SSTX PORT | ||||
---|---|---|---|---|---|---|
EQ1 PIN LEVEL | EQ0 PIN LEVEL | EQ GAIN AT 2.5GHz (dB) | SSEQ1 PIN LEVEL | SSEQ0 PIN LEVEL | EQ GAIN AT 2.5GHz (dB) | |
0 | 0 | 0 | –0.7 | 0 | 0 | –0.9 |
1 | 0 | R | 1.8 | 0 | R | 0.2 |
2 | 0 | F | 2.7 | 0 | F | 1.1 |
3 | 0 | 1 | 3.7 | 0 | 1 | 2.2 |
4 | R | 0 | 4.6 | R | 0 | 3.0 |
5 | R | R | 5.5 | R | R | 4.0 |
6 | R | F | 6.3 | R | F | 4.8 |
7 | R | 1 | 7.0 | R | 1 | 5.6 |
8 | F | 0 | 7.8 | F | 0 | 6.4 |
9 | F | R | 8.5 | F | R | 7.0 |
10 | F | F | 9.1 | F | F | 7.6 |
11 | F | 1 | 9.7 | F | 1 | 8.2 |
12 | 1 | 0 | 10.1 | 1 | 0 | 8.7 |
13 | 1 | R | 10.7 | 1 | R | 9.2 |
14 | 1 | F | 11.1 | 1 | F | 9.7 |
15 | 1 | 1 | 11.6 | 1 | 1 | 10.2 |