SLLA656 November   2024 TUSB1021-Q1 , TUSB521-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TUSB521-Q1 Equalization Selection
  6. 3TUSB1021-Q1 Equalization Selection
  7. 4TUSB521-Q1 Placement Example
  8. 5TUSB521-Q1 Configuration Example
  9. 6Layout Guidelines
    1. 6.1 Ground Stitching
    2. 6.2 AC Coupling and Resistor Placement
  10. 7Summary
  11. 8References

Introduction

The TUSB521-Q1 and TUSB1021-Q1 are automotive USB3.1 redrivers capable of multiplexing USB3 signals at data rates of 5Gbps and 10Gbps in respect to the devices as the redrivers are listed. In particular, these devices excel in applications which use a USB Type-C interface for communicating between host and device. USB signal amplitudes attenuate through a typical FR4 channel, placing limitations on system trace length at 5Gbps, 10Gbps, and even higher data rates. A longer channel with large attenuation results in signal integrity issues at a USB receiver. The TUSB521-Q1 and TUSB1021-Q1 are used to eliminate or minimize the attenuation effects of the channel to produce a compatible eye at the device receiver. Attenuation is minimized by applying receiver equalization to compensate for cable and board loss due to intersymbol interference (ISI) and insertion loss. The TUSB521-Q1 and TUSB1021-Q1 are configurable with 16 receiver equalization settings for USB signals.