SLLA656 November   2024 TUSB1021-Q1 , TUSB521-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TUSB521-Q1 Equalization Selection
  6. 3TUSB1021-Q1 Equalization Selection
  7. 4TUSB521-Q1 Placement Example
  8. 5TUSB521-Q1 Configuration Example
  9. 6Layout Guidelines
    1. 6.1 Ground Stitching
    2. 6.2 AC Coupling and Resistor Placement
  10. 7Summary
  11. 8References

TUSB521-Q1 Configuration Example

Figure 5-1 provides an example configuration of a device system using a USB3.1 Gen 1 device operating at 5Gbps with the TUSB521-Q1.

 TUSB521-Q1 Example
                    Implementation Figure 5-1 TUSB521-Q1 Example Implementation

Using the given trace lengths in this example, the method to select the equalization values for SSTX and RX1/2 is to select the closest EQ gain available to match the trace loss and additional loss through the connector, components, and device package:

  • USB device to TUSB521-Q1 SSTX = 10 inches (-4.9dB) + typical loss in Device package + capacitor (-1.5dB) = total loss of -6.4dB. TUSB521-Q1 SSEQ setting used = Setting #8 (6.4dB).
  • Type-C connector to TUSB521-Q1 RX1/RX2 = 5 inches (-2.5dB) + typical connector loss + component (-2dB) = total loss of -4.5dB. TUSB521-Q1 EQ setting used = Setting #4 (4.6dB).

Please note that other factors such as the layout quality, device transmitter and receiver quality require adjusting the EQ settings for best performance. Use the above method to select the initial configuration values based on system board trace lengths.