SLLSE75B May 2011 – July 2016 TLK10002
PRODUCTION DATA.
PIN | DIRECTION TYPE SUPPLY |
DESCRIPTION | |
---|---|---|---|
SIGNAL | NO. | ||
CHANNEL A | |||
HSTXAP HSTXAN |
D12 E12 |
Output CML VDDA_HS |
Serial Transmit Channel A Output. HSTXAP and HSTXAN comprise the high speed side transmit direction Channel A differential serial output signal. During device reset (RESET_N asserted low) these pins are driven differential zero. These CML outputs must be AC-coupled. |
HSRXAP HSRXAN |
B12 A12 |
Input CML VDDA_HS |
Serial Receive Channel A Input. HSRXAP and HSRXAN comprise the high speed side receive direction Channel A differential serial input signal. These CML input signals must be AC-coupled. |
INA[3:0]P/N | D1/E1 B2/C2 A1/B1 A4/A3 |
Input CML VDDA_LS |
Parallel Channel A Inputs. INAP and INAN comprise the low speed side transmit direction Channel A differential input signals. Only INA[0] is used in the 1:1 mode, and only INA[1:0] are used in the 2:1 mode. These signals must be AC-coupled. |
OUTA[3:0]P/N | F3/E3 C4/C5 B5/B6 A6/A7 |
Output CML VDDA_LS |
Parallel Channel A Outputs. OUTAP and OUTAN comprise the low speed side receive direction Channel A differential output signals. During device reset (RESET_N asserted low) these pins are driven differential zero. Only OUTA[0] is used in the 1:1 mode, and only OUTA[1:0] are used in the 2:1 mode. These signals must be AC-coupled. |
LOSA | E9 | Output LVCMOS 1.5V/1.8V VDDO0 40Ω Driver |
Channel A Receive Loss Of Signal (LOS) Indicator.
LOSA=0: Signal detected. LOSA=1: Loss of signal. Loss of signal detection is based on the input signal level. When HSRXAP/N has a differential input signal swing of <75 mVpp, LOSA will be asserted (if enabled). Once asserted, the input signal has to be > 150 mVpp for this LOS to be deasserted. |
Other functions can be observed on LOSA in real-time, configured through MDIO. | |||
During device reset (RESET_N asserted low) this pin is driven low. During pin-based power down (PDTRXA_N asserted low), this pin is floating. During register-based power down (1.15 asserted high), this pin is floating. NOTE: TI highly recommends that LOSA be brought to an easily accessible point on the application board (header), in the event that debug is required. | |||
REFCLKA_SEL | M9 | Input LVCMOS 1.5V/1.8V VDDO0 |
Reference Clock Select Channel A. This input, when low, selects REFCLK0P/N as the clock reference to Channel A SERDES. When high, REFCLK1P/N is selected as the clock reference to Channel A SERDES. If software control is desired (register bit 1.1), this input signal should be tied low. See Figure 13 for more detail. Default reference clock for Channel A is REFCLK0P/N. |
CLKOUTAP/N | C9/C10 | Output CML DVDD |
Channel A High Speed Side Output Clock. By default, this output is enabled and outputs the high speed side Channel A recovered byte clock (high speed line rate divided by 20). Optionally it can be configured to output the VCO clock divided by 2. Additional MDIO-selectable divide ratios of 1, 2, 4, 5, 8, 10, 16, 20, and 25 are available. See Figure 13. |
This CML output must be AC-coupled. | |||
During device reset (RESET_N asserted low) these pins are driven differential zero. During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), these pins are floating. During register-based power down (1.15 asserted high both channels), these pins are floating. |
|||
Channel A high speed side recovered byte clock can also be directed to CLKOUTBP/N pins through the MDIO interface. | |||
LS_OK_IN_A | B10 | Input LVCMOS 1.5V/1.8V VDDO0 |
Channel A Receive Lane Alignment Status Indicator.
Lane alignment status signal received from a Lane Alignment Slave on the link partner device. LS_OK_IN_A=0: Channel A Link Partner Receive lanes not aligned. LS_OK_IN_A=1: Channel A Link Partner Receive lanes aligned |
LS_OK_OUT_A | D9 | Output LVCMOS 1.5V/1.8V VDDO0 40Ω Driver |
Channel A Transmit Lane Alignment Status Indicator.
Lane alignment status signal sent to a Lane Alignment Master on the link partner device. LS_OK_OUT_A=0: Channel A Transmit lanes not aligned. LS_OK_OUT_A=1: Channel A Transmit lanes aligned. |
PDTRXA_N | A8 | Input LVCMOS 1.5V/1.8V VDDO0 |
Transceiver Power Down. When this pin is held low (asserted), Channel A is placed in power down mode. When deasserted, Channel A operates normally. After deassertion, a software data path reset must be issued through the MDIO interface. |
CHANNEL B | |||
HSTXBP HSTXBN |
K12 L12 |
Output CML VDDA_HS |
Serial Transmit Channel B Output. HSTXBP and HSTXBN comprise the high speed side transmit direction Channel B differential serial output signal. During device reset (RESET_N asserted low) these pins are driven differential zero. These CML outputs must be AC-coupled. |
HSRXBP HSRXBN |
H12 G12 |
Input CML VDDA_HS |
Serial Receive Channel B Input. HSRXBP and HSRXBN comprise the high-speed side receive direction Channel B differential serial input signal. These CML input signals must be AC-coupled. |
INB[3:0]P/N | M3/M4 L1/M1 K2/L2 H1/J1 |
Input CML VDDA_LS |
Parallel Channel B Inputs. INBP and INBN comprise the low speed side transmit direction Channel B differential input signals. Only INB[0] is used in the 1:1 mode, and only INB[1:0] are used in the 2:1 mode. These signals must be AC-coupled. |
OUTB[3:0]P/N | M7/M6 L6/L5 K5/K4 J3/H3 |
Output CML VDDA_LS |
Parallel Channel B Outputs. OUTBP and OUTBN comprise the low-speed side receive direction Channel B differential output signals. During device reset (RESET_N asserted low) these pins are driven differential zero. Only OUTB[0] is used in the 1:1 mode, and only OUTB[1:0] are used in the 2:1 mode. These signals must be AC-coupled. |
LOSB | K8 | Output LVCMOS 1.5V/1.8V VDDO1 40Ω Driver |
Channel B Receive Loss Of Signal (LOS) Indicator.
LOSB=0: Signal detected. LOSB=1: Loss of signal. Loss of signal detection is based on the input signal level. When HSRXBP/N has a differential input signal swing of <75 mVpp, LOSB will be asserted (if enabled). Once asserted, the input signal has to be > 150 mVpp for this LOS to be deasserted |
Other functions can be observed on LOSB in real-time, configured through MDIO. | |||
During device reset (RESET_N asserted low) this pin is driven low. During pin-based power down (PDTRXB_N asserted low), this pin is floating. During register-based power down (1.15 asserted high), this pin is floating. | |||
TI highly recommends that LOSB be brought to an easily accessible point on the application board (header), in the event that debug is required. | |||
REFCLKB_SEL | H10 | Input LVCMOS 1.5V/1.8V VDDO1 |
Reference Clock Select Channel B. This input, when low, selects REFCLK0P/N as the clock reference to Channel B SERDES. When high, REFCLK1P/N is selected as the clock reference to Channel B SERDES. If software control is desired (register bit 1.1), this input signal should be tied low. See Figure 13 for more detail. Default reference clock for Channel B is REFCLK0P/N. |
CLKOUTBP/N | A9/A10 | Output CML DVDD |
Channel B High Speed Side Output Clock. By default, this output is enabled and outputs the high-speed side Channel B recovered byte clock (high speed line rate divided by 20). Optionally it can be configured to output the VCO clock divided by 2. Additional MDIO-selectable divide ratios of 1, 2, 4, 5, 8, 10, 16, 20, and 25 are available. See Figure 13. |
This CML output must be AC-coupled. | |||
During device reset (RESET_N asserted low) these pins are driven differential zero. During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), these pins are floating. During register-based power down (1.15 asserted high both channels), these pins are floating. | |||
Channel B high-speed side recovered byte clock can also be directed to CLKOUTAP/N pins through the MDIO interface. | |||
LS_OK_IN_B | L8 | Input LVCMOS 1.5V/1.8V VDDO1 |
Channel B Receive Lane Alignment Status Indicator. Lane alignment status signal received from a Lane Alignment Slave on the link partner device. LS_OK_IN_B=0: Channel B Link Partner Receive lanes not aligned. LS_OK_IN_B=1: Channel B Link Partner Receive lanes aligned |
LS_OK_OUT_B | H9 | Output LVCMOS 1.5V/1.8V VDDO1 40Ω Driver |
Channel B Transmit Lane Alignment Status Indicator. Lane alignment status signal sent to a Lane Alignment Master on the link partner device. LS_OK_OUT_B=0: Channel B Transmit lanes not aligned. LS_OK_OUT_B=1: Channel B Transmit lanes aligned. |
PDTRXB_N | J4 | Input LVCMOS 1.5V/1.8V VDDO1 |
Transceiver Power Down. When this pin is held low (asserted), Channel B is placed in power-down mode. When deasserted, Channel B operates normally. After deassertion, a software data path reset must be issued through the MDIO interface. |
REFERENCE CLOCKS AND CONTROL AND MONITORING SIGNALS | |||
REFCLK0P/N | M10/M11 | Input LVDS/ LVPECL DVDD |
Reference Clock Input Zero. This differential input is a clock signal used as a reference to one or both channels. The reference clock selection is done through MDIO or REFCLKA_SEL and REFCLKB_SEL pins. This input signal must be AC-coupled. If unused, REFCLK0P/N must be pulled down to GND through a shared 100-Ω resistor. |
REFCLK1P/N | K9/K10 | Input LVDS/ LVPECL DVDD |
Reference Clock Input One. This differential input is a clock signal used as a reference to one or both channels. The reference clock selection is done through MDIO. This input signal must be AC-coupled. If unused, REFCLK1P/N must be pulled down to GND through a shared 100-Ω resistor. |
PRBSEN | B9 | Input LVCMOS 1.5V/1.8V VDDO0 |
Enable PRBS: When this pin is asserted high, the internal PRBS generator and verifier circuits are enabled on both transmit and receive data paths on high-speed and low-speed sides of both channels. This signal is logically OR’d with MDIO register bits B.7:6, and B.13:12. PRBS 231-1 is selected by default, and can be changed through MDIO. |
PRBS_PASS | J9 | Output LVCMOS 1.5V/1.8V VDDO1 40Ω Driver |
Receive PRBS Error Free (Pass) Indicator.
When PRBS test is enabled (PRBSEN=1): PRBS_PASS=1 indicates that PRBS pattern reception is error free. PRBS_PASS=0 indicates that a PRBS error is detected. The channel, high-speed or low-speed side, and lane (for low-speed side) that this signal refers to is chosen through MDIO register bits 0.3:0. |
During device reset (RESET_N asserted low) this pin is driven low. During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is floating. During register-based power down, this pin is floating. |
|||
TI highly recommends that PRBS_PASS be brought to easily accessible point on the application board (header), in the event that debug is required. | |||
PRTAD[4:0] | M8 J6 L9 G9 E10 |
Input LVCMOS 1.5V/1.8V VDDO[1:0] |
MDIO Port Address. Used to select the MDIO port address. |
PRTAD[4:1] selects the MDIO port address. The TLK10002 has two different MDIO port addresses. Selecting a unique PRTAD[4:1] per TLK10002 device allows 16 TLK10002 devices per MDIO bus. Each channel can be accessed by setting the appropriate port address field within the serial interface protocol transaction. | |||
The TLK10002 will respond if the 4 MSB’s of the port address field on MDIO protocol (PA[4:1]) matches PRTAD[4:1]. The LSB of port address field (PA[0]) determines which TLK10002 channel responds. Channel A responds when PA[0]=0 and Channel B responds when PA[0]=1. | |||
PRTAD[0] is not used functionally, but is present for device testability and compatibility with other devices in the family of products. PRTAD[0] must be grounded on the application board. | |||
RESET_N | H5 | Input LVCMOS 1.5V/1.8V VDDO1 |
Low True Device Reset. RESET_N must be held asserted (low logic level) for at least 10 µs after device power stabilization. |
MDC | J8 | Input LVCMOS with Hysteresis 1.5V/1.8V VDDO1 |
MDIO Clock Input. Clock input for the Clause 22 MDIO interface. Note that an external pullup is generally not required on MDC. |
MDIO | J7 | Input/Output LVCMOS 1.5V/1.8V VDDO1 25Ω Driver |
MDIO Data I/O. MDIO interface data input/output signal for the Clause 22 MDIO interface. This signal must be externally pulled up to VDDO, using a 2-kΩ resistor. |
During device reset (RESET_N asserted low) this pin is floating. During register-based power down the management interface remains active for control register writes and reads. Certain status bits are not deterministic as their generating clock source may be disabled as a result of asserting either power down input signal. During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is floating. During register-based power down (1.15 asserted high both channels), this pin is driven normally. | |||
TDI | C8 | Input LVCMOS 1.5V/1.8V VDDO0 (Internal Pullup) |
JTAG Input Data. TDI is used to serially shift test data and test instructions into the device during the operation of the test port. In system applications where JTAG is not implemented, this input signal may be left floating. |
During pin based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is not pulled up. During register based power down (1.15 asserted high both channels), this pin is pulled up. | |||
TDO | D6 | Output LVCMOS 1.5V/1.8V VDDO0 50Ω Driver |
JTAG Output Data. TDO is used to serially shift test data and test instructions out of the device during operation of the test port. When the JTAG port is not in use, TDO is in a high impedance state. |
During device reset (RESET_N asserted low) this pin is floating. During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is floating. During register-based power down (1.15 asserted high both channels), this pin is floating. |
|||
TMS | B8 | Input LVCMOS 1.5V/1.8V VDDO0 (Internal Pullup) |
JTAG Mode Select. TMS is used to control the state of the internal test-port controller. In system applications where JTAG is not implemented, this input signal can be left unconnected. |
During pin based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is not pulled up. During register-based power down (1.15 asserted high both channels), this pin is pulled up. |
|||
TCK | D8 | Input LVCMOS with Hysteresis 1.5V/1.8V VDDO0 |
JTAG Clock. TCK is used to clock state information and test data into and out of the device during boundary scan operation. In system applications where JTAG is not implemented, this input signal must be grounded. |
TRST_N | E5 | Input LVCMOS 1.5V/1.8V VDDO0 (Internal Pulldown) |
JTAG Test Reset. TRST_N is used to reset the JTAG logic into system operational mode. This input can be left unconnected in the application and is pulled down internally, disabling the JTAG circuitry. If JTAG is implemented on the application board, this signal must be deasserted (high) during JTAG system testing, and otherwise asserted (low) during normal operation mode. |
During pin-based power down (PDTRXA_N and PDTRXB_N asserted low), this pin is not pulled down. During register-based power down (1.15 asserted high both channels), this pin is pulled down. | |||
TESTEN | L10 | Input LVCMOS 1.5V/1.8V VDDO1 |
Test Enable. This signal is used during the device manufacturing process. It must be grounded through a resistor in the device application board. The application board must allow the flexibility of easily reworking this signal to a high level if device debug is necessary (by including an uninstalled resistor to VDDO). |
GPI0 | J10 | Input LVCMOS 1.5V/1.8V VDDO1 |
General Purpose Input Zero. This signal is used during the device manufacturing process. It must be grounded through a resistor on the device application board. The application board must also allow the flexibility of easily reworking this signal to a high level if device debug is necessary (by including an uninstalled resistor to VDDO). |
AMUXA | C11 | Analog I/O | SERDES Channel A Analog Testability I/O. This signal is used during the device manufacturing process. It must be left unconnected in the device application. |
AMUXB | D4 | Analog I/O | SERDES Channel B Analog Testability I/O. This signal is used during the device manufacturing process. It must be left unconnected in the device application. |
PIN | Type | DESCRIPTION | |
---|---|---|---|
SIGNAL | BGA | ||
VDDA_LS/HS | D2, F2, G2, J2 / F11, G10 |
Power | SERDES Analog Power. VDDA_LS and VDDA_HS provide supply voltage for the analog circuits on the low-speed and high-speed sides respectively. 1 V nominal. Can be tied together on the application board. |
VDDT_LS/HS | F4, G4 / F9 | Power | SERDES Analog Power. VDDT_LS and VDDT_HS provide termination and supply voltage for the analog circuits on the low-speed and high-speed sides respectively. 1 V nominal. Can be tied together on the application board. |
VDDD | E6, E8, F6, H6, H8 | Power | SERDES Digital Power. VDDD provides supply voltage for the digital circuits internal to the SERDES. 1 V nominal. |
DVDD | E7, F7, G6, G8, H7 | Power | Digital Core Power. DVDD provides supply voltage to the digital core. 1 V nominal. |
VDDRA_LS/HS | C3/E11 | Power | SERDES Analog Regulator Power. VDDRA_LS and VDDRA_HS provide supply voltage for the internal PLL regulator for Channel A low-speed and high-speed sides respectively. 1.5 V or 1.8 V nominal. |
VDDRB_LS/HS | K3/J11 | Power | SERDES Analog Regulator Power. VDDRB_LS and VDDRB_HS provide supply voltage for the internal PLL regulator for Channel B low-speed and high-speed sides respectively. 1.5 V or 1.8 V nominal. |
VDDO[1:0] | K7/C7 | Power | LVCMOS I/O Power. VDDO0 and VDDO1 provide supply voltage for the LVCMOS inputs and outputs. 1.5 V or 1.8 V nominal. Can be tied together on the application board. |
VPP | D7 | Power | Factory Program Voltage. Used during device manufacturing. The application must connect this power supply directly to DVDD. |
VSS | A2, A5, A11, B3, B4, B7, B11, C1, C6, C12, D3, D5, D10, D11, E2, E4, F1, F5, F8, F10, F12, G1, G3, G5, G7, G11, H2, H4, H11, J5, J12, K1, K6, K11, L3, L4, L7, L11, M2, M5, M12 | Ground | Ground. Common analog and digital ground. |