SLLSEI0E July 2015 – July 2024
PRODUCTION DATA
PARAMETER | VDD33 | VDD11 | UNIT | |
---|---|---|---|---|
3.3V | 1.1V | |||
LOW-POWER MODES | ||||
Power-on (after reset) | 5 | 39 | mA | |
Disconnect from host | 5 | 39 | mA | |
Suspend | 5 | 39 | mA | |
ACTIVE MODES (US STATE / DS STATE) | ||||
2.0 host / 1 HS device active | 48 | 71 | mA | |
2.0 host / 2 HS devices active | 60 | 80 | mA | |
SMBUS Programming current | 79 | 225 | mA |