SLLSEI0E July 2015 – July 2024
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | romSignature | R/W | 0h | ROM Signature Register. This register is used by the TUSB4020BI in I2C mode to validate the attached EEPROM has been programmed. The first byte of the EEPROM is compared to the mask 55h and if not a match, the TUSB4020BI aborts the EEPROM load and executes with the register defaults. |