SLLSEI0E July 2015 – July 2024
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | X | X | X | X | X | X | X |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7:0 | uuidByte[n] | RO | UUID byte N. The UUID returned in the Container ID descriptor. The value of this register is provided by the device and is meets the UUID requirements of Internet Engineering Task Force (IETF) RFC 4122 A UUID URN Namespace. |