SLLSEJ2G July 2015 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | HPD_SNK | 2.1 | V | ||
VIL | Low-level input voltage | HPD_SNK | 0.8 | V | ||
VOH | High-level output voltage | IOH = –500-µA; HPD_SRC | 2.4 | 3.6 | V | |
VOL | Low-level output voltage | IOL = 500-µA; HPD_SRC | 0 | 0.1 | V | |
ILEAK | Failsafe condition leakage current | VCC = 0-V; VDD = 0-V; HPD_SNK = 5-V | 40 | μA | ||
IH_HPD | High-level input current | Device powered; VIH = 5-V;
IH_HPD includes RpdHPD resistor current |
40 | μA | ||
IL_HPD | Low-level input current | Device powered; VIL = 0.8-V;
IL_HPD includes RpdHPD resistor current |
30 | |||
RpdHPD | HPD input termination to GND | VCC = 0-V | 150 | 190 | 220 | kΩ |