SLLSEQ5A September 2016 – December 2016
PRODUCTION DATA.
To help ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at the input supply pin, VCC1, and 1-μF bypass capacitor is recommended at the output supply pin, VCC2. The capacitors should be placed as close to the supply pins as possible. The recommended placement of capacitors is 2-mm (maximum) from input and output power supply pin (VCC1 and VCC2).