SLLSF21D September 2018 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SPECIFICATIONS | UNIT | |
---|---|---|---|---|
DBQ-16 | ||||
IEC 60664-1 | ||||
CLR | External clearance (1) | Side 1 to side 2 distance through air | >3.7 | mm |
CPG | External creepage (1) | Side 1 to side 2 distance across package surface | >3.7 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | µm |
CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | V |
Material Group | According to IEC 60664-1 | I | ||
Overvoltage category | Rated mains voltage ≤ 300 VRMS | I-III | ||
DIN VDE V 0884-11:2017-01(2) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 566 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test; | 400 | VRMS |
DC voltage | 566 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM , t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 4242 | VPK |
VIOSM | Maximum surge isolation voltage
ISO1500 (3) |
Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 10000 VPK (qualification) | 4000 | VPK |
qpd | Apparent charge (4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM , tm = 10 s | ≤ 5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.6 × VIORM , tm = 10 s |
≤ 5 | |||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s;
Vpd(m) = 1.875 × VIORM , tm = 1 s |
≤ 5 | |||
CIO | Barrier capacitance, input to output (5) | VIO = 0.4 × sin (2 πft), f = 1 MHz | ~1 | pF |
RIO | Insulation resistance, input to output (5) | VIO = 500 V, TA = 25°C | > 1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 150°C | > 1011 | |||
VIO = 500 V at TS = 150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO , t = 60 s (qualification); VTEST = 1.2 × VISO , t = 1 s (100% production) | 3000 | VRMS |