SLLSF21D September 2018 – February 2020
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply Voltage, Side 1, 1.8-V operation | 1.71 | 1.89 | V |
Supply Voltage, Side 1, 2.5-V, 3.3-V and 5.5-V operation | 2.25 | 5.5 | V | |
VCC2 | Supply Voltage, Side 2 | 4.5 | 5.5 | V |
VI | Common mode voltage at any bus terminal: A or B | -7 | 12 | V |
VIH | High-level input voltage (D, DE, RE inputs) | 0.7*VCC1 | VCC1 | V |
VIL | Low-level input voltage (D, DE, RE inputs) | 0 | 0.3*VCC1 | V |
VID | Differential input voltage | -12 | 12 | V |
IO | Output current, Driver | -60 | 60 | mA |
IOR | Output current, Receiver | -4 | 4 | mA |
RL | Differential load resistance | 54 | Ω | |
1/tUI | Signaling rate | 1 | Mbps | |
TA | Operating ambient temperature | -40 | 125 | °C |