SLLSF21D September 2018 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1Mbps DEVICE | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 21 | 210 | 300 | ns | |
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 21 | 210 | 300 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 21 | 3 | 30 | ns | |
tPHZ, tPLZ | Disable time | See Figure 23, and Figure 24 | 160 | 250 | ns | |
tPZH, tPZL | Enable time | See Figure 23, and Figure 24 | 200 | 400 | ns |