SLLSF21D September 2018 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1Mbps DEVICE | ||||||
tr, tf | Differential output rise time and fall time | CL = 15 pF, see Figure 25 | 2.4 | 4 | ns | |
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 25 | 120 | 180 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, see Figure 25 | 5 | 20 | ns | |
tPHZ, tPLZ | Disable time | See Figure 26 and Figure 27 | 11 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 26 and Figure 27 | 7 | 20 | ns |