SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
TA = 25°C |
VCC1 = 3.3 V |
VCC2 = 3.3 V | C2 = 400 pF |
C1 = 80 pF | C2 = 400 pF |
VCC1 = 5 V |
VCC2 = 5 V | C2 = 400 pF |
VCC2 = 2.5 V | C2 = 400 pF |
C1 = 80 pF | C2 = 400 pF |