SLLSFG4F December 2019 – June 2024
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 8-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 1.71 V to 1.89 V and 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |