SLLSFG4F December 2019 – June 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO6740 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 130.9 | mW | ||
PD1 | Maximum power dissipation (side-1) | 33 | mW | |||
PD2 | Maximum power dissipation (side-2) | 97.9 | mW | |||
ISO6741 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 134.9 | mW | ||
PD1 | Maximum power dissipation (side-1) | 50.8 | mW | |||
PD2 | Maximum power dissipation (side-2) | 84.1 | mW | |||
ISO6742 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 137.5 | mW | ||
PD1 | Maximum power dissipation (side-1) | 68.75 | mW | |||
PD2 | Maximum power dissipation (side-2) | 68.75 | mW |