SLLSFG4F December 2019 – June 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6740 | |||||||
Supply current - DC signal (2) | VI = VCC1 (1)(ISO6740); VI = 0 V (ISO6740 with F suffix) | ICC1 | 1.2 | 1.8 | mA | ||
ICC2 | 2 | 3.4 | |||||
VI = 0 V (ISO6740); VI = VCC1 (ISO6740 with F suffix) | ICC1 | 5.1 | 7.6 | ||||
ICC2 | 2.2 | 3.7 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.1 | 4.7 | ||
ICC2 | 2.2 | 3.7 | |||||
10 Mbps | ICC1 | 3.2 | 4.8 | ||||
ICC2 | 3.1 | 4.6 | |||||
50 Mbps | ICC1 | 3.4 | 5.1 | ||||
ICC2 | 7 | 8.9 | |||||
ISO6741 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6741); VI = 0 V (ISO6741 with F suffix) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2 | 3.4 | |||||
VI = 0 V (ISO6741); VI = VCCI (ISO6741 with F suffix) | ICC1 | 4.5 | 6.9 | ||||
ICC2 | 3.2 | 5 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.1 | 4.7 | ||
ICC2 | 2.7 | 4.3 | |||||
10 Mbps | ICC1 | 3.3 | 5 | ||||
ICC2 | 3.4 | 5 | |||||
50 Mbps | ICC1 | 4.5 | 6.3 | ||||
ICC2 | 6.4 | 8.3 | |||||
ISO6742 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6742); VI = 0 V (ISO6742 with F suffix) | ICC1, ICC2 | 1.9 | 3.1 | mA | ||
VI = 0 V (ISO6742); VI = VCCI (ISO6742 with F suffix) | ICC1, ICC2 | 4 | 6.1 | ||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 3 | 4.7 | ||
10 Mbps | ICC1, ICC2 | 3.5 | 5.2 | ||||
50 Mbps | ICC1, ICC2 | 5.6 | 7.6 |