SLLT217A July 2022 – June 2024 ISO6521 , ISO6742
Part Number | AEC-Q100 | Supported UART Topology | Voltage Range | Data Rate | Features |
---|---|---|---|---|---|
ISO6521 | 2-wire | 1.71 - 5.5V | 50Mbps | High CMTI Functional Isolation with small footprint for compact design |
|
ISO6721 | 2-wire | 1.71 - 5.5V | 50Mbps | High CMTI Reinforced and basic isolation General purpose |
|
ISO6721-Q1 | ✓ | ||||
ISO6742 | 4-wire | ||||
ISO6742-Q1 | ✓ | ||||
ISO7721 | 2-wire | 2.25- 5.5V | 100Mbps | High CMTI Reinforced and basic isolation High-speed |
|
ISO7721-Q1 | ✓ | ||||
ISO7742 | 4-wire | ||||
ISO7742-Q1 | ✓ | ||||
ISO7021 | 2-wire | 1.71 - 5.5V | 4Mbps | Ultra-low power | |
ISO7821 | 2.25 - 5.5V | 100Mbps | Extra-wide creepage and clearance package |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.