SLLU313A May 2019 – February 2022 TLIN1021-Q1
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate(1) Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
PCB | 1 | Printed Circuit Board | INT105B | Any | ||||
C1, C7 | 2 | 1 µF | CAP, CERM, 1 µF, 50 V, ± 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden | ||
C2 | 1 | 4.7 µF | CAP, CERM, 4.7 µF, 50 V, ± 20%, X7R, 1206_190 | 1206_190 | C3216X7R1H475M160AC | TDK | ||
C3 | 1 | 220 pF | CAP, CERM, 220 pF, 100 V, ± 10%, X7R, 0603 | 0603 | 06031C221KAT2A | AVX | ||
C4, C5 | 2 | 15 pF | CAP, CERM, 15 pF, 50 V, ± 5%, C0G/NP0, 0603 | 0603 | 885012006052 | Wurth Elektronik | ||
C6 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, ± 1%, C0G/NP0, 0603 | 0603 | 06035A101FAT2A | AVX | ||
C8 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 10%, X7R, 0603 | 0603 | C1608X7R1H104K080AA | TDK | ||
C9 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 5%, X7R, 0805 | 0805 | C0805C104J5RACTU | Kemet | ||
D1, D2 | 2 | 75 V | Diode, Switching, 75 V, 0.15 A, AEC-Q101, SOD-323 | SOD-323 | 1N4148WS-7-F | Diodes Inc. | ||
D3 | 1 | 27 V | Diode, TVS, Uni, 27 V, 38 Vc, SOT-23 | SOT-23 | MMBZ27VCL-7-F | Diodes Inc. | ||
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
J1 | 1 | Header, 100mil, 3x2, Tin, TH | 3 × 2 Header | PEC03DAAN | Sullins Connector Solutions | |||
J2, J6, J7 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100 mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
J3 | 1 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100 mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
J5 | 1 | Terminal Block, 5 mm, 3x1, Tin, TH | Terminal Block, 5 mm, 3 × 1, TH | 691 101 710 003 | Wurth Elektronik | |||
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 × 0.200 inch | THT-14-423-10 | Brady | |||
R1 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEYJ104V | Panasonic | ||
R2 | 1 | 1.00k | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1001V | Panasonic | ||
R3 | 1 | 10.2k | RES, 10.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K2FKEA | Vishay-Dale | ||
R4 | 1 | 10k | RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0JNEA | Vishay-Dale | ||
R5 | 1 | 3.0k | RES, 3.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06033K00JNEA | Vishay-Dale | ||
R6 | 1 | 33.2k | RES, 33.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060333K2FKEA | Vishay-Dale | ||
R7 | 1 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale | ||
S2 | 1 | Switch, Tactile, SPST-NO, 0.05A, 12V, SMT | 6 × 5 × 6 mm | EVQP1D05M | Panasonic | |||
TP1, TP5 | 2 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |||
TP2, TP3 | 2 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |||
TP4 | 1 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |||
TP6 | 1 | Test Point, Multipurpose, Blue, TH | Blue Multipurpose Testpoint | 5127 | Keystone | |||
TP7 | 1 | Test Point, Multipurpose, Green, TH | Green Multipurpose Testpoint | 5126 | Keystone | |||
U1 | 1 | Fault-Protected LIN Transceiver with Inhibit and Wake | SOIC8 | TLIN1021ADRQ1 | Texas Instruments | TLIN1021ADQ1 | Texas Instruments | |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
XU1 | 0 | Socket, SOP-8, 1.27 mm | Socket, IC | SK02-0008SOP-QS-11A | RS Tech Incorparated |