The TCAN1043A-Q1 is designed to support CAN
applications where ultra-low-power requirements exist. The applications include, but
are not limited to: (≤ 1 Mbps), CAN FD applications up to 8 Mbps:
- Classic CAN:
- Supports CAN with data rates up to 1 Mbps
- CAN FD:
- Supports CAN FD timing requirements at 2 Mbps
- Supports CAN FD timing requirements at 5 Mbps
- Supports CAN FD messaging at 8 Mbps
- 12-V and 24-V applications
- Automotive
- Transportation
- Industrial
- Telecom