SLLU346 April   2022 SN6507

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3EVM Setup and Operation
  5. 4EVM Configuration Options
  6. 5Bill of Materials
  7. 6EVM Schematic and PCB

Bill of Materials

Table 5-1 lists the bill of materials (BOM) for SN6507DGQEVM.

Table 5-1 SN6507DGQEVM Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

C1, C5, C14

3

0.1 uF

CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

GCJ188R72A104KA01D

MuRata

C2

1

10 uF

CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805

805

C2012X5R1V106K085AC

TDK

C3, C13

2

10 uF

CAP, CERM, 10 uF, 100 V, +/- 10%, X7S,

2220

C5750X7S2A106K230KB

TDK

C4

1

1 uF

CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, 1206

1206

12061C105KAT2A

AVX

C7, C8, C17

3

10 uF

CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210

1210

UMJ325KB7106KMHT

Taiyo Yuden

C10, C19

2

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603

603

C1608X7R1H104K080AA

TDK

C15, C16

2

62 pF

Ceramic Capacitor for Automotive 62 pF ±1% 100VDC X8G 0603 Paper T/R

603

GCM1885G2A620FA16D

Murata

Css

1

2.2 uF

CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0805

805

GRM21BR71A225KA01L

MuRata

D2, D5

2

200 V, 2 A Silicon Germanium (SiGe) rectifier CFP3 Package 2.8 A 200 V 58 pF

CFP3

PMEG200G20ELRX

Nexperia

H1, H2, H3, H4

4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J2, J8, J11

4

Conn Term Block, 2POS, 3.5 mm, TH

11x8.5x7.3 mm

1751248

Phoenix Contact

J3, J10

2

Header, 2.54 mm, 3x2, Gold, SMT

Header, 2.54 mm, 3x2, SMT

TSM-103-01-L-DV

Samtec

J4, J7, J12

3

Header, 2.54 mm, 2x1, Gold, SMT

Header, 2.54 mm, 2x1, SMT

61000218321

Wurth Elektronik

J6, J9, J13

3

Header, 2.54 mm, 3x1, Gold, SMT

Header, 2.54 mm, 3x1, SMT

M20-8770342

Harwin

L1, L2

2

33 µH

33 µH Shielded Molded Inductor 500 mA 1.33Ohm Max 1212 (3030 Metric)

SMT2_3MM0_3MM0

74438335330

Wurth

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1, R6, R7, R8, R14, R15, R16, Rclk

8

0 Ohms Jumper 0.125 W, 1/8 W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Thick Film

805

RMCF0805ZT0R00

Stackpole Electronics

R2

1

10k

RES, 10 k, 5%, 0.1 W, 0603

603

RC0603JR-0710KL

Yageo

R3

1

10k

RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

805

ERJ-6GEYJ103V

Panasonic

R4

1

240

240 Ohms ±0.1% 0.2W, 1/5W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Pulse Withstanding Thick Film

603

ERJ-PB3B2400V

Panasonic

R5A

1

2.61k

RES, 2.61 k, 1%, 0.1 W, 0603

603

RC0603FR-072K61L

Yageo

R5B

1

2.05k

RES, 2.05 k, 1%, 0.1 W, 0603

603

RC0603FR-072K05L

Yageo

R9

1

0

RES, 0, 5%, 0.1 W, 0603

603

RC0603JR-070RL

Yageo

R12, R13

2

100

100 Ohms ±5% 0.2W, 1/5W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Moisture Resistant, Pulse Withstanding Thick Film

603

SG73S1JTTD101J

KOA Speer

Rilim

1

18.2k

RES, 18.2 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

805

ERJ-6ENF1822V

Panasonic

Rsr

1

20.5k

RES, 20.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

805

ERJ-6ENF2052V

Panasonic

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7

7

Shunt, 100 mil, Gold plated, Black

Shunt 2 pos. 100 mil

881545-2

TE Connectivity

T1

1

24 V: 15 V TRANSFORMER

SMT_XFRMR_9MM45_8MM50

750319696

Wurth

T1

0

Push-Pull Transformer ER9.5 SMD8 24Vin 1 MHz Output 15 V/0.5 A

SMT_XFRMR_12MM07_10MM3

TX1-ZB1459-BE

Coilcraft

T1

0

XFMR, PUSH-PULL, 10 W, 120 V-USEC, EP7, SMT

SMT_XFRMR_10MM3_13MM2

PAG6356.086NLT

Pulse Electronics

T1

0

Transformer, Turns Ratio 0.733, 430uH, 2.5kVAC, 13.2x11.8x11.1mm

SMT_XFRMR_13MM2_11MM8

SM91207L

Bourns

T1

0

Push Pull Transformer, 10:7, 550uH, 2.5kV, 8.6x9.4x9.1mm

SMT_XFRMR_8MM6_9MM4

B1807127

Bourns

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10

10

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

U1

1

1% Accurate, 1.5 A Adjustable Linear Regulator with Short Circuit Protection, NDP0003B (TO-252-3)

NDP0003B

LM317AMDT/NOPB

Texas Instruments

U2

1

Low-Noise 36 V Push-Pull Transformer Driver with Duty Cycle Control for Isolated Power Supplies

PowerPAD10

SN6507DGQ

Texas Instruments