SLLU348 April 2022 TCAN1167-Q1
Table 3-1 lists the jumper configurations and test points on the EVM.
Designator | Description | Function |
---|---|---|
J1 | 2x1 TH header | Reset jumper. Manually reset the IC by populating a shunt. |
J2 | 2x1 TH header | INH Pull-down. Includes 110kΩ pull-down when shunted. |
J3 | 6x2 TH header | Main digital IO breakout. Includes all SPI and CAN signal lines. Connect to an offboard processor for mode control and CAN data interfacing. |
J4, J13 | 6x1 TH header | CAN bus access. Monitor CAN bus or connect with offboard transceiver. |
J5 | 2x1 TH header | Vbat diode bypass. Bypass reverse protection diode when shunted. |
J6 | 2x1 TH header | Vbat jumper connection. Supply Vbat from a small cable connection. |
J9, J10 | 2x1 TH header | Termination control. Include 120Ω terminatino resistor when shunted. |
J11, J12 | 2x1 TH header | Noise injection point. Populate series resistor to inject noise onto a signle CAN signal through a fixed impedance. |
J13 | D9 Connector | Cable connector. Easily connect to a cable harness which utilizes the standard CAN pinout. |
TP1 | Red multipurpose test point | VSUP test point. Supply the board with VSUP |
TP2 | Red multipurpose test point | LDO5 test point. Monitor or draw from 5V LDO. |
TP3, TP4, TP13, TP14 | Black multipurpose test point | GND test point. |
TP5 | Green multipurpose test point | SCLK test point. Monitor SPI clock input. |
TP6 | Green multipurpose test point | SDI test point. Montior SPI data in. |
TP7 | Green multipurpose test point | SDO test point. Monitor SPI data out. |
TP8 | Green multipurpose test point | nCS test point. Monitor SPI chip select input. |
TP9 | Green multipurpose test point | RXD test point. Monitor CAN RXD output. |
TP10 | Green multipurpose test point | TXD test point. Monitor CAN TXD input. |
TP11 | Yellow multipurpose test point | WAKE test point. Monitor WAKE input signal. |
TP12 | Yellow multipurpose test point | INH test point. Monitor INH output signal. |