SLLU348 April   2022 TCAN1167-Q1

 

  1. 1Trademarks
  2. 2Introduction
    1. 2.1 Features
    2. 2.2 Description
  3. 3EVM Setup and Features Explained
    1. 3.1 Evaluation Equipment
    2. 3.2 Jumpers, Connectors, and Test Points
    3. 3.3 Mode Control
      1. 3.3.1 Wake Pushbutton
      2. 3.3.2 SPI Interface
    4. 3.4 TXD Input
    5. 3.5 RXD Output
    6. 3.6 INH Pull-Down
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Bill of Materials

Table 4-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
C1, C12 2 10uF CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1206 1206 CL31B106KBHNNNE Samsung
C8 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 GCM188R71H104KA57D MuRata
C9, C14 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 C0603C104K5RACTU Kemet
C13 1 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 0603 UMK107AB7105KA-T Taiyo Yuden
D3 1 60V Diode, Schottky, 60 V, 1 A, AEC-Q101, DO-219AB DO-219AB SS1FH6HM3/H Vishay-Semiconductor
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J3 2 Standard Banana Jack, Uninsulated Keystone_6095 6095 Keystone
J4, J12, J13, J14, J15, J16, J17 7 Header, 100mil, 2x1, Gold, TH Header, 2x1, 100mil 5-146261-1 TE Connectivity
J7 1 Header, 100mil, 6x1, TH Header, 6x1, 100mil, TH 800-10-006-10-001000 Mill-Max
J10 1 D-Sub-9, 11Pos, Male, TH D-Sub-9, 2rows, Male, TH 09 65 162 6810 Harting
J11 1 Header, 100mil, 6x2, Tin, TH Header, 6x2, 100mil, Tin PEC06DAAN Sullins Connector Solutions
L1 1 51uH Coupled inductor, 51 µH, 0.2 A, 1 ohm, AEC-Q200 Grade 0, SMD SMD, 4-Leads, Body 4.7 x 3.7 mm ACT45B-510-2P-TL003 TDK
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R5, R8 2 121 RES, 121, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW1206121RFKEA Vishay-Dale
R6, R7 2 348 RES, 348, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW1206348RFKEA Vishay-Dale
R10 1 110k RES, 110 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW0805110KFKEA Vishay-Dale
R12 1 1.00Meg RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 RMCF0603FG1M00 Stackpole Electronics Inc
R13 1 3.01k RES, 3.01 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06033K01FKEA Vishay-Dale
R14 1 33k RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060333K0JNEA Vishay-Dale
S1 1 Switch, Tactile, SPST-NO, 0.05A, 12V, TH SW, SPST 3.5x5 mm PTS635SL50LFS C&K Components
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 5 CONN SHUNT 1.27MM BLACK M50-1900005 Harwin
TP2, TP12 2 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP3, TP4 2 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
TP5, TP6, TP7, TP8, TP11, TP13 6 Test Point, Multipurpose, Green, TH Green Multipurpose Testpoint 5126 Keystone
TP9, TP10 2 Test Point, Multipurpose, Yellow, TH Yellow Multipurpose Testpoint 5014 Keystone
U1 1 CAN FD System Basis Chip with Watchdog, INH, and WAKE VSON14 TCAN1167DMTQ1 Texas Instruments
C2, C4, C5, C7 0 30pF CAP, CERM, 30 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 06035A300JAT2A AVX
C6 0 4700pF CAP, CERM, 4700 pF, 100 V, +/- 5%, X7R, 1206 1206 12061C472JAT2A AVX
D2 0 24V Diode, TVS, Bi, 24 V, 70 Vc, AEC-Q101, SOT-23 SOT-23 PESD1CAN,215 NXP Semiconductor
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R3, R11 0 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 0603 RCS06030000Z0EA Vishay-Dale
R4, R9 0 62 RES, 62, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW120662R0JNEA Vishay-Dale
R15, R16 0 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 RMCF0603FT10K0 Stackpole Electronics Inc