CAUTION: This EVM contains components
that can potentially be damaged by electrostatic
discharge. Always transport and store the EVM in
its supplied ESD bag when not in use. Handle using
an antistatic wristband. Operate on an antistatic
work surface. For more information on proper
handling, refer to the
Electrostatic Discharge
(ESD) application note.
WARNING: By default, the I2C
data and clock lines are pulled up internally to
3.3 V. If internal pullup resistors are not used
and external ones are used instead, please make
sure to pull up to 3.3 V only. Operation from 5 V
is not specified and may permanently damage this
USB Interface Adapter EVM.
The information in the caution and warning is
provided for the user's protection. Please read each caution and warning carefully.