SLLU359A december 2022 – may 2023
The MCT8329EVM has 5 status LEDs implemented that provide the status of power supplies and functions of the evaluation module. By default, the VM LED and 3.3 V Buck LEDs light up when the board is powered and the program has been flashed onto the microcontroller. Table 4-1 shows LED descriptions including those that are on during power up in bold and Figure 4-5 shows the locations of the LEDs.
Designator | Name | Color | Description |
---|---|---|---|
D1 | AVDD Regulator | Green | Lights up when AVDD is turned ON. |
D2 | nFAULT | Red | Lights up when fault condition has occurred on MCT8329 |
D3 | PVDD | Green | Lights up when voltage is applied on PVDD. |
D13 | MSP_LED1 | Red | Used for UART or debugging |
D14 | MSP_LED2 | Red | Used for UART or debugging |