SLLU359A december 2022 – may 2023
The MSP430FR2355 on the MCT8329EVM comes pre-programmed with the firmware necessary for communicating with the PC GUI and the MCT8329. In order to reprogram or flash custom code on the MSP430FR2355, you will need an external MSP430 LaunchPad™that includes the eZ-FET Debug Probe. In this example, we use the MSP-EXP430FR2355 LaunchPad Development Kit to provide the debug probe. Follow the steps below to download the code for the MCT8329EVM to use with the GUI.