SLLU365 January 2023 THVD1454
After powering up the EVM with instructions listed Powering The Board, the EVM is ready to ready to operate without modification. If all pins, besides VCC and GND, are left floating after power up the following each pin is in the states listed in Table 5-1.
Pin on THVD1454 | Associated Jumper | Default State | Comment |
---|---|---|---|
R | J1 | Hi-Z | /RE is pulled high by default leaving RX disabled |
/RE | J2 | Logic High | Internal pull-up leaves /RE ~ VCC by default. RX disabled |
DE | J3 | Logic Low | Internal pull-down leaves DE ~GND by default. TX disabled |
D | J4 | Logic High | Internal pull-up leaves "D" high - preventing floating input on data input pin |
TERM | J6 | Logic Low | Internal pull-down disables integrated termination resistor by default |
B | J7, J8, and J9 | Hi-Z | Driver disabled by default. |
A | J7, J8, and J9 | Hi-Z | Driver Disabled by default |
SLR | J6 | Logic Low | Slew Rate Control is disabled by default allowing for maximum speeds of 20Mbps |
To transmit data under the default setup see Table 5-2.
DE (J3) | D (J4) | A (Output) | B (Output) |
---|---|---|---|
Low | X | Hi-Z | Hi-Z |
High | Low | Low | High |
High | High | High | Low |
Under the default conditions the A and B pins are unterminated and can handle data up to a speed of 20Mbps.
To receive data under the default setup see receiver function table below. For best results on reception DE should be held low to disable the driver.
/RE (J2) | VA - VB (J7, J8, and J9) | R (J1) |
---|---|---|
High | X | Hi-Z |
Low | ≥ -45 mV | High |
Low | ≤ -200 mV | Low |
Low | -45 mV ≤ VA - VB ≤ -200 mV | Indeterminate |
For potential modifications and deviations away from default setup, please see Potential Modifications .