SLLU368 april 2023
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
A1, B1, Y1, Z1 | 4 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
C3, C5, C9, C11 | 4 | 10uF | CAP, CERM, 10 uF, 6.3 V, +/- 10%, X5R, 0805 | 0805 | CL21A106KQFNNNG | Samsung |
C6, C7, C16, C17 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
C13, C14 | 2 | 0.1uF | CAP, CERM, 0.1 µF, 6.3 V,+/- 10%, X5R, 0603 | 0603 | C0603C104K9PAC7867 | Kemet |
D1 | 1 | Red | LED, Red, SMD | LED_0603 | 150060RS75000 | Wurth Elektronik |
D2 | 1 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
D3 | 1 | Blue | LED, Blue, SMD | LED_0603 | 150060BS75000 | Wurth Elektronik |
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J10, J13 | 4 | Terminal Block, 3x1, 2.54 mm, TH | Terminal Block, 3x1, 2.54 mm, TH | 1725669 | Phoenix Contact | |
J3, J4, J5, J8, J9, J14, J15, J17, J18, J19 | 10 | Header, 2.54 mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 61300411121 | Wurth Elektronik | |
J6, J11, J12, J16, J20 | 5 | Header, 2.54 mm, 4x2, Gold, TH | Header, 2.54 mm, 4x2, TH | 802-10-008-10-001000 | Mill-Max | |
J7 | 1 | Header, 2.54mm, 2x1, TH | Header, 2.54mm, 2x1, TH | 961102-6404-AR | 3M | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R4, R7, R10, R18, R20, R23, R25 | 8 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | RCS06030000Z0EA | Vishay-Dale |
R3, R13, R14 | 3 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
U1 | 1 | THVD2452VDR | SOIC14 | THVD2452VDR | Texas Instruments | |
C1 | 0 | 15pF | CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | 06035A150JAT2A | AVX |
C2, C4, C8, C10 | 0 | 47uF | CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 0805 | 0805 | C2012X5R1A476M125AC | TDK |
C12, C15 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0805 | 0805 | 08053C104KAT2A | AVX |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R2, R6, R8, R11, R15, R16 | 0 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
R5, R9, R12 | 0 | 50 | RES, 50, 2%, 3.9 W, 0603 | 0603 | RCP0603W50R0GEB | Vishay-Dale |
R17, R21, R22, R26 | 0 | 15k | RES, 15 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0715KL | Yageo |
R19, R24 | 0 | 120 | RES, 120, 5%, 0.5 W, 0805 | 0805 | ERJ-P06J121V | Panasonic |