SLLU368 april 2023
The THVD24X2V family of transceivers in the D (SOIC) package from TI can have an additional logic supply pin, VIO. In dual supply operation, the digital circuit supply (which supplies the R, D, /RE, and DE pins) can be held at a low voltage. This voltage typically ranges from 1.65 V to 5 V to allow interfacing with a RS-485 transceiver to digital systems using 1.8 V logic. For dual supply operation, J7 is left open.
Component Name | Comment |
---|---|
J7 | Leave open for dual supply operation |
J1 | VIO power input |
J2 | VCC power input |