SLLU368 april 2023
The differential side of the RS-485 transceiver also has a few possible minor modifications that can be made by the user. There is the option for a termination capacitor and resistor, C12 and R19 for A and B pins and C15 and R24 for Y or Z. These capacitor and termination pads can help model termination and different loading effects on the IC. Another common modification is applying a common-mode voltage through the common-mode jumpers J3 through J5 (RX bus) and J17 through J19 (TX bus), which is routed to the respective bus through common-mode resistors: R17 (A), R21 (B), R22 (Z), and R26 (Y). These resistors are not installed by default. For full common-mode testing, resistors R17, R21, R22, and R26 can be 375 Ω, which is the standard value for RS-485 devices.
Associated Jumper / Signal |
Pad Name |
Comment |
---|---|---|
J3 and J5 / Common Mode on “A” | R17 | Common Mode Resistor to “A” |
J4 and J5 / Common Mode on “B” | R21 | Common Mode Resistor to “B” |
J17 and J18 / Common Mode on “Y” | R26 | Common Mode Resistor to “Y” |
J17 and J19 / Common Mode on “Y” | R22 | Common Mode Resistor to “Z” |
N/A / A and B | C12 | Termination Capacitor Pad (RX) |
N/A / A and B | R19 | Termination Resistor Pad (RX) |
N/A / Y and Z | C15 | Termination Capacitor Pad (TX) |
N/A / Y and Z | R24 | Termination Resistor Pad (TX) |