SLLU369 july 2023 ISO6521
Table 4-1 shows the bill of materials (BOM) for this EVM.
Item | Designator | Description | Manufacturer | Part Number | Quantity |
---|---|---|---|---|---|
1 | C2, C5 | CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0402 | MuRata | GRM155R61E105KA12D | 2 |
2 | C3, C6 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | MuRata | GRM155R71E104KE14D | 2 |
3 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | 4 |
5 | J1, J2 | Header, 2.54mm, 4x2, Gold, SMT | FCI | 95278-801A08LF | 2 |
6 | TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 | Test Point, Miniature, SMT | Keystone | 5019 | 8 |
7 | U1 | General Purpose Dual-Channel Functional Isolators | Texas Instruments | ISO6521REU | 1 |
8 | C1, C4 | CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 | MuRata | GRM21BR6YA106KE43L | 0 |