SLLU369 july   2023 ISO6521

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO6521 Device
    2. 2.2 EVM Board Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Specification

The ISO6521 is TI’s new high performance, dual-channel digital isolator capable of functional isolation. These devices are designed to provide functional isolation for CMOS and LVCMOS digital I/O signals. The ISO6521 is also designed to operate with high electromagnetic immunity and low emissions at a low power consumption. When used, this isolator is an excellent choice for cost sensitive, space constrained designs that require isolation for non-safety applications.