SLLU373 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Table 4-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer

C1, C37

2

10uF

CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0603

603

C0603C106M9PACTU

Kemet

C2, C38

2

0.1uF

CAP, CERM, 0.1 µF, 6.3 V,+/- 10%, X5R, 0603

603

C0603C104K9PAC7867

Kemet

C3

1

0.47uF

CAP, CERM, 0.47 uF, 100 V, +/- 10%, X7R, 0805

805

GRM21BR72A474KA73L

MuRata

C4

1

1uF

CAP, CERM, 1 uF, 6.3 V, +/- 10%, X5R, 0603

603

GRM188R60J105KA01D

MuRata

C5

1

10uF

CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603

603

C1608X5R1E106M080AC

TDK

C6

1

10uF

CAP, CERM, 10 uF, 100 V, +/- 20%, X7R, 2220

2220

22201C106MAT2A

AVX

C7

1

0.1uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603

603

GRM188R72A104KA35J

MuRata

C8, C9, C10

3

1uF

CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0603

603

C1608X5R1E105K080AC

TDK

C11, C16, C47

3

0.1uF

CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603

603

0603ZC104KAT2A

AVX

C18, C20, C44

3

4.7uF

CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, 1210

1210

GRM32DC72A475KE01L

MuRata

C21, C22, C23

3

0.01uF

CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0805

805

08051C103JAT2A

AVX

C33

1

10uF

CAP, AL, 10 uF, 80 V, +/- 20%, 2.4 ohm, SMD

F80

EMZA800ADA100MF80G

Chemi-Con

C34, C35

2

390uF

CAP, AL, 390 uF, 100 V, +/- 20%, 0.026 ohm, TH

D12.5xL35mm

EKYB101ELL391MK35S

Chemi-Con

C36

1

100 pF

CAP, CERM, 100 pF, 10 V, +/- 10%, X7R, 0603

603

0603ZC101KAT2A

AVX

C39

1

2000 pF

CAP, CERM, 2000 pF, 50 V,+/- 5%, C0G/NP0, 1206

1206

12065A202JAT2A

AVX

C46

1

4.7uF

CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603

603

GRM188Z71A475ME15D

MuRata

C48

1

1000 pF

CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603

603

8.85012E+11

Wurth Elektronik

C49

1

1uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

805

8.85012E+11

Wurth Elektronik

D1, D3

2

Green

LED, Green, SMD

LED_0805

LTST-C170KGKT

Lite-On

D2

1

Red

LED, Red, SMD

Red 0805 LED

LTST-C170KRKT

Lite-On

D4

1

40 V

Diode, Schottky, 40 V, 0.75 A, AEC-Q101, SOD-323

SOD-323

BAT165E6327HTSA1

Infineon Technologies

D13, D14

2

Red

LED, Red, SMD

Red LED, 1.6x0.8x0.8mm

LTST-C190KRKT

Lite-On

H1, H2, H3, H4

4

Standoff, Hex, 1"L #4-40 Nylon

Standoff

1902E

Keystone

H5, H6, H7, H8

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

J1, J2, J3

3

Header, 100mil, 2x1, Gold, TH

2x1 Header

TSW-102-07-G-S

Samtec

J4

1

Header, 100mil, 14x1, Gold, TH

14x1 Header

TSW-114-07-G-S

Samtec

J5

1

Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT

Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT

1051640001

Molex

J6, J8

2

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

PBC03SAAN

Sullins Connector Solutions

J7

1

Header, 100mil, 4x1, Gold, TH

4x1 Header

TSW-104-07-G-S

Samtec

J9

1

Header, 100mil, 16x2, Gold, TH

16x2 Header

TSW-116-07-G-D

Samtec

J10

1

Terminal Block, 9.52mm, 2x1, R/A, TH

Terminal Block, 2x1, Pitch 9.52mm

1902547

Phoenix Contact

J11

1

Terminal Block, 9.52mm, 3x1, R/A, TH

Terminal Block, 3x1, Pitch 9.52mm

1904150

Phoenix Contact

J12, J13

2

Header, 100mil, 3x2, Gold, TH

3x2 Header

TSW-103-07-G-D

Samtec

L1

1

Inductor, Ferrite Bead, Ferrite, 3 A, 120 ohm, AEC-Q200 Grade 1, SMD

603

BLM18SG121TZ1D

MuRata

Q1, Q2, Q3, Q4, Q5, Q6

6

MOSFET 60-V, N channel NexFET power MOSFET, single D2PAK, 1.6 mOhm 3-DDPAK/TO-263 -55 to 175

DDPAK

CSD18536KTTT

Texas Instruments

Q7

1

60 V

MOSFET, N-CH, 60 V, 50 A, DQJ0008A (VSONP-8)

DQJ0008A

CSD18534Q5A

Texas Instruments

R7, R8, R9, R10

4

5.1k

RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW06035K10JNEA

Vishay-Dale

R11, R12, R43, R45, R46, R49, R55, R57

8

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERJ-3GEY0R00V

Panasonic

R13, R14

2

820

RES, 820, 5%, 0.1 W, 0603

603

RC0603JR-07820RL

Yageo

R15

1

2.00k

RES, 2.00 k, 0.1%, 0.1 W, 0603

603

RG1608P-202-B-T5

Susumu Co Ltd

R16

1

47k

RES, 47 k, 5%, 0.1 W, 0603

603

RC0603JR-0747KL

Yageo

R17, R18

2

470

RES, 470, 5%, 0.1 W, 0603

603

RC0603JR-07470RL

Yageo

R19, R20, R21, R23, R24, R48, R52, R53

8

10.0k

RES, 10.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERA-3ARW103V

Panasonic

R28, R29, R30, R34, R35, R36

6

10

RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW060310R0JNEA

Vishay-Dale

R44

1

0.001

RES, 0.001, 1%, 4 W, RES_2725

RES_2725

CSS2725FT1L00

Stackpole Electronics Inc

R47

1

25 kohm

Trimmer Potentiometer, 25kohm, 0.5W, TH

9.53x8.89mm

3352T-1-253LF

Bourns

R54

1

47

RES, 47.0, 0.1%, 0.1 W, 0603

603

RT0603BRD0747RL

Yageo America

S1, S2, S3, S4

4

SWITCH TOGGLE SPDT 0.4VA 28 V

6.8x23.1x8.8mm

B12AP

NKK Switches

S5

1

Switch, Tactile, SPST, 12 V, SMD

SMD, 6x3.9mm

4.34121E+11

Wurth Elektronik

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24

23

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

SW1

1

Switch, DPDT, On-On, 0.4 VA, 28 V, TH

DPDT Switch, 4.5x7mm

G22AP

NKK Switches

TP1, TP10, TP14, TP30, TP40, TP41, TP42, TP43, TP44, TP45

10

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone

TP2, TP3, TP4, TP5, TP26, TP31, TP32, TP33

8

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone

TP8, TP12, TP25

3

Test Point, Miniature, Black, TH

Black Miniature Testpoint

5001

Keystone

TP9, TP11, TP15, TP16, TP17, TP18, TP19, TP20, TP39

9

Test Point, Miniature, SMT

Testpoint_Keystone_Miniature

5015

Keystone

TP21, TP22, TP23, TP24

4

1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH

Shorting Plug, 10.16mm spacing, TH

D3082-05

Harwin

TP27, TP28, TP29

3

Test Point, Compact, SMT

Testpoint_Keystone_Compact

5016

Keystone

U2

1

Sensorless Field Oriented Control (FOC) Three-phase BLDC Gate Driver

WQFN36

MCF8329A0REER

Texas Instruments

U3

1

USB to Serial UART, SSOP28

SSOP28

FT232RL

FTDI

U4

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

DRY0006A

TPD4E004DRYR

Texas Instruments

U5

1

CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24 MHz 32 KB (32K x 8) FRAM 48-LQFP (7x7)

LQFP48

MSP430FR2355TPTR

Texas Instruments

Y1

1

Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD

4.5x1.2x2 mm

CSTCR4M00G55B-R0

MuRata