SLLU377 April 2024 TUSB521-Q1
The TUSB521Q1-EVM is a linear redriving switch supporting data rates up to 5Gbps. This device uses 5th generation USB redriver technology. The TUSB521Q1-EVM can be used with a host/hub upstream with two devices and hubs downstream to demonstrate the mixture of the multiplexer capabilities with the redriving capabilities that the TUSB521-Q1 can provide.