SLLU378 April 2024
Equalization (EQ) can be controlled using I2C or pin-strapping. Each of the TUSB564-Q1 receiver lanes has individual controls for receiver equalization (see Configuration Pin-Level Definitions). Table 3-3 and Table 3-4 list the gain values of each available combination of downstream, upstream, and DisplayPort configurations.
Level | Settings |
---|---|
0 | Option 1: Tie 1kΩ 5% to GND |
Option 2: Tie directly to GND | |
R | Tie 20kΩ 5% to GND |
F | Float (leave pin open) |
1 | Option 1: Tie 1kΩ 5% to VCC |
Option 2: Tie directly to VCC |
EQ Setting # | USB 3.1 Upstream Facing Ports | USB 3.1 Downstream Facing Ports | ||||
---|---|---|---|---|---|---|
EQ1 | EQ0 | EQ Gain at 2.5GHz (dB) | SSEQ1 | SSEQ0 | EQ Gain at 2.5GHz (dB) | |
0 | 0 | 0 | -0.9 | 0 | 0 | -2.4 |
1 | 0 | R | 0.2 | 0 | R | -1.3 |
2 | 0 | F | 1.2 | 0 | F | -0.4 |
3 | 0 | 1 | 2.2 | 0 | 1 | 0.7 |
4 | R | 0 | 3.1 | R | 0 | 1.5 |
5 | R | R | 4.0 | R | R | 2.5 |
6 | R | F | 4.8 | R | F | 3.2 |
7 | R | 1 | 5.6 | R | 1 | 4.0 |
8 | F | 0 | 6.3 | F | 0 | 4.8 |
9 | F | R | 7.0 | F | R | 5.5 |
10 | F | F | 7.5 | F | F | 6.0 |
11 | F | 1 | 8.1 | F | 1 | 6.6 |
12 | 1 | 0 | 8.5 | 1 | 0 | 7.1 |
13 | 1 | R | 9.1 | 1 | R | 7.6 |
14 | 1 | F | 9.5 | 1 | F | 8.0 |
15 | 1 | 1 | 9.9 | 1 | 1 | 8.5 |
Equalization Setting # | DPEQ1 | DPEQ0 | EQ Gain at 4.05GHz (dB) |
---|---|---|---|
0 | 0 | 0 | -0.3 |
1 | 0 | R | 1.6 |
2 | 0 | F | 3.0 |
3 | 0 | 1 | 4.4 |
4 | R | 0 | 5.4 |
5 | R | R | 6.5 |
6 | R | F | 7.3 |
7 | R | 1 | 8.1 |
8 | F | 0 | 8.9 |
9 | F | R | 9.5 |
10 | F | F | 10.0 |
11 | F | 1 | 10.6 |
12 | 1 | 0 | 11.0 |
13 | 1 | R | 11.4 |
14 | 1 | F | 11.8 |
15 | 1 | 1 | 12.1 |