SLLU382 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO7741TA
    2. 2.2 ISO7741TADWEVM 3D Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Features

  • High-performance, 5000-VRMs reinforced quad-channel digital isolators
  • Integrated push-pull transformer driver
  • Wide supply and level translation range for IO: 2.25V to 5.5V
  • High signaling rate: up to 100Mbps
  • High output load current: 0.7A at 5V
  • Multiple test points and connection headers that allow for quick device evaluation