SLLU382 April 2024
ISO7741TADWEVM is an evaluation module used to evaluate quad-channel high-performance, 5000-VRMS reinforced digital isolators with integrated transformer driver ISO7741TA in 16-Pin WB SOIC package (Package Code-DW). The EVM supports wide supply voltage range of operation from 2.25V to 5.5V supporting a maximum data rate of 100Mbps. The ISO7741TADWEVM also generates isolated supply output supporting 0.7A of output current at 5V output voltage. Various components included in the evaluation module directly control the operation and functionality of the device ISO7741TA. If necessary, then components can be removed, added, or replaced to modify the behavior of the ISO7741TA accordingly for a given application.